IESNA:LM-63-2002
[TEST]P942310
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34540
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3150.7 3131 3089.7 3053.8 3044.8 3048.4 3059.2 3078.9 3096.9 3102.3
3104.1 3131 3186.6 3278.2 3430.8 3646.2 3908.4 4224.3 4628.3 5109.4
5655.2 6323 7132.7 8053.7 9044.7 10109.3 11130.8 11606.6 10910 8430.7
4587 1294.4 396.8 235.2 134.6 55.7 0
3150.7 3140 3096.9 3061 3052 3053.8 3064.6 3084.3 3100.5 3105.9
3109.5 3138.2 3192 3289 3438 3655.2 3920.9 4238.7 4653.4 5134.5
5698.3 6385.9 7227.9 8129.1 9138.1 10229.6 11229.6 11660.4 10800.5 8242.2
4373.3 1213.6 384.2 215.4 125.7 50.3 0
3150.7 3136.4 3095.1 3057.4 3041.2 3043 3048.4 3059.2 3066.4 3073.5
3084.3 3114.8 3172.3 3263.8 3414.7 3613.9 3868.9 4170.5 4560.1 5035.8
5630 6373.3 7245.8 8215.3 9220.6 10287 11294.2 11818.4 11181.1 8902.9
5285.3 1949.7 520.6 258.5 152.6 59.2 0
3150.7 3129.2 3089.7 3048.4 3026.9 3021.5 3025.1 3026.9 3026.9 3039.4
3057.4 3091.5 3148.9 3238.7 3368 3558.3 3811.4 4120.2 4509.8 4983.7
5626.5 6394.8 7375.1 8479.2 9610.2 10719.7 11755.6 12340.9 12017.7 10333.7
7095 3432.6 1034.1 377 183.1 57.4 0
3150.7 3129.2 3091.5 3048.4 3021.5 3016.1 3019.7 3019.7 3019.7 3034
3066.4 3096.9 3145.4 3222.6 3339.2 3515.2 3770.1 4087.9 4479.3 4978.4
5637.2 6515.1 7648 8989 10367.8 11603 12599.4 13231.3 13306.7 12445
9924.4 5969.4 2535 646.3 217.2 50.3 0
3150.7 3123.8 3086.1 3043 3014.3 3008.9 3014.3 3021.5 3021.5 3035.8
3070 3095.1 3132.8 3215.4 3339.2 3515.2 3762.9 4087.9 4486.4 5012.5
5700.1 6644.4 7911.9 9457.6 11026.7 12389.3 13387.5 14130.8 14586.8 14295.9
12391.1 8700 4166.9 1308.8 278.3 64.6 0
3150.7 3129.2 3089.7 3044.8 3016.1 3008.9 3012.5 3019.7 3019.7 3034
3066.4 3100.5 3148.9 3227.9 3350 3529.6 3780.9 4096.9 4491.8 4990.9
5649.8 6529.5 7667.7 8989 10353.5 11615.6 12656.8 13382.1 13479.1 12531.2
10152.4 6199.2 2436.2 628.4 181.3 48.5 0
3150.7 3132.8 3095.1 3050.2 3021.5 3014.3 3019.7 3025.1 3030.5 3044.8
3068.2 3105.9 3166.9 3258.5 3389.5 3570.8 3827.6 4140 4529.5 5017.9
5664.2 6479.2 7464.8 8540.2 9640.7 10752 11805.9 12396.5 11992.6 10414.5
7297.9 3508 1046.7 393.2 186.7 57.4 0
3150.7 3138.2 3098.7 3055.6 3032.3 3028.7 3035.8 3050.2 3062.8 3075.3
3091.5 3123.8 3186.6 3285.4 3432.6 3635.5 3888.6 4195.6 4579.8 5044.8
5633.6 6364.3 7220.7 8156 9132.7 10188.3 11226 11748.4 11199.1 9314
5885 2312.3 662.5 316 168.8 68.2 0
3150.7 3141.8 3100.5 3057.4 3037.6 3035.8 3048.4 3073.5 3095.1 3107.7
3120.2 3152.5 3211.8 3312.3 3466.7 3683.9 3949.6 4271 4666 5143.5
5696.5 6384.1 7175.8 8064.5 9008.8 10055.4 11051.8 11443.2 10703.6 8308.6
4552.9 1371.6 418.3 211.8 113.1 44.9 0
3150.7 3140 3100.5 3057.4 3037.6 3037.6 3050.2 3073.5 3096.9 3107.7
3118.4 3145.4 3206.4 3301.5 3454.1 3666 3929.9 4265.6 4662.4 5114.8
5658.8 6317.6 7105.8 7999.8 8901.1 9947.7 10965.7 11446.8 10822 8558.2
4849.1 1524.2 441.6 229.8 118.5 41.3 0
